Mini Raster Attachment

Mini Raster Attachment

[Features]
· The high-speed vibrations make fast polishing of micro-parts possible.
· Lightweight pencil type that prides itself on ease of use.
· Ideal for micro-parts, narrow parts, rib grooves, etc.
· Pencil-type precision polisher.

Part Number

Configured Part Number is shown.

EML-8

Part Number
EML-8
Part NumberVolume DiscountDays to ShipAccessory Mass
(g)
Quote Allen wrench (1.5 mm): 1 pc. / 1 set of standard accessory tools130

Loading...

  1. 1

Basic Information

Product Type Main Body Type Handpiece Number of reciprocation actions(min-¹) 0 to 10,000 times
Accessory Available Dimensions(mm) 0.8 (Stroke width) Shaft Diameter(mm) ø3.2 (Maximum)
Maximum rotational speed(min-1) 25,000 or less

Please check the type/dimensions/specifications of the part EML-8 in the Mini Raster Attachment series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)