Precision Screwdriver For Adjustment MC-S/L

Precision Screwdriver For Adjustment MC-S/L

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Made with a ceramic bit.
· This is ideal for the microadjustment of the volume, trimmer, various coils, etc. of wireless machinery, computers, TVs, VCRs, radios, FM tuners, audio products, etc.
· The ceramic-bit screwdriver can be described as a precision adjustment screwdriver because of its nonconductivity, non-electromagnetic induction and abrasion resistance.
[Specifications]
· Bit part material (zirconia)
· Handle part material (cellulose acetate)

(i)Caution

  • The image shown is a representative image.

Basic Specifications

  • Tip standards
    Other
  • Tip size / Phillips (+)
    Other
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Detailed type
    Ceramic-bit precision screwdriver for adjustment
  • Bit part material
    Zirconia
  • Handle part material
    Cellulose acetate
Part Number
Overall length(mm)

Refine by

  • 145
  • 185
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
185
8 Day(s) or more
-

Part Number : MC09L185
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Other
  • Tip size / Phillips (+)
    Other
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Detailed type
    Ceramic-bit precision screwdriver for adjustment
  • Overall length(mm)
    185
  • Bit part material
    Zirconia
  • Handle part material
    Cellulose acetate
  • Weight(g)
    16
145
8 Day(s) or more
-

Part Number : MC09S145
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Other
  • Tip size / Phillips (+)
    Other
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Detailed type
    Ceramic-bit precision screwdriver for adjustment
  • Overall length(mm)
    145
  • Bit part material
    Zirconia
  • Handle part material
    Cellulose acetate
  • Weight(g)
    11
185
8 Day(s) or more
-

Part Number : MC13L185
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Other
  • Tip size / Phillips (+)
    Other
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Detailed type
    Ceramic-bit precision screwdriver for adjustment
  • Overall length(mm)
    185
  • Bit part material
    Zirconia
  • Handle part material
    Cellulose acetate
  • Weight(g)
    16
145
8 Day(s) or more
-

Part Number : MC13S145
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Other
  • Tip size / Phillips (+)
    Other
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Detailed type
    Ceramic-bit precision screwdriver for adjustment
  • Overall length(mm)
    145
  • Bit part material
    Zirconia
  • Handle part material
    Cellulose acetate
  • Weight(g)
    11
185
8 Day(s) or more
-

Part Number : MC18L185
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Other
  • Tip size / Phillips (+)
    Other
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Detailed type
    Ceramic-bit precision screwdriver for adjustment
  • Overall length(mm)
    185
  • Bit part material
    Zirconia
  • Handle part material
    Cellulose acetate
  • Weight(g)
    16
145
8 Day(s) or more
-

Part Number : MC18S145
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Other
  • Tip size / Phillips (+)
    Other
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Detailed type
    Ceramic-bit precision screwdriver for adjustment
  • Overall length(mm)
    145
  • Bit part material
    Zirconia
  • Handle part material
    Cellulose acetate
  • Weight(g)
    11

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)