(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
SUS Long Ball Point L-Shaped Wrench Set

SUS Long Ball Point L-Shaped Wrench Set

Standard Unit Price:
SGD 235.53
Days to Ship :
4 Day(s) or more

A set of 7 long ball point L-shaped hex wrenches.
[Features]
·The material is martensitic stainless steel.
·A stainless steel tool with emphasis on strength, rust resistance, corrosion resistance, chemical resistance, and hygiene.
·Stores compactly.
[Applications]
·For tightening and loosening hexagon socket bolts.
·Food equipment, medical care, clean rooms, precision machinery, ships, marine sports, ocean development, plants.
·Ideal for waterproofing work, plumbing work, cleaning equipment, and other places where stainless bolts and nuts are used.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 235.53

Part Number : SBL701
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 235.53

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    2.5, 3, 4, 5, 6, 8, 10
  • Single Product/Set Classification
    Set Product
  • Material
    Martensitic stainless steel
  • Set Content
    SBL-2.5, SBL-3, SBL-4, SBL-5, SBL-6, SBL-8, SBL-10
  • Accessory
    Cloth bag included
  • Weight(g)
    600

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)