(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

GNDS Insert, GCM-N○○○-RN, For End Face and Undercut Machining

Part Number

Configured Part Number is shown.

Part Number
GCMN2010RNAC520U
GCMN2010RNAC530U
GCMN3015RNAC425K
GCMN3015RNAC520U
GCMN3015RNAC530U
GCMN3015RNAC830P
GCMN4020RNAC425K
GCMN4020RNAC520U
GCMN4020RNAC530U
GCMN4020RNAC830P
GCMN5025RNAC425K
GCMN5025RNAC520U
GCMN5025RNAC530U
GCMN5025RNAC830P
GCMN6030RNAC425K
GCMN6030RNAC520U
GCMN6030RNAC530U
GCMN6030RNAC830P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Material Type Thickness
(mm)
Overall length
(mm)
Blade width
(mm)
Corner radius
(mm)

SGD 15.61

10 Piece(s) 7 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAC520U3.621.72.01.0

SGD 15.61

10 Piece(s) 7 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAC530U3.621.72.01.0

SGD 16.54

10 Piece(s) 7 Day(s) or more Cast IronAC425K3.822.43.01.5

SGD 16.54

10 Piece(s) 7 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAC520U3.822.43.01.5

SGD 16.54

10 Piece(s) 7 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAC530U3.822.43.01.5

SGD 16.54

10 Piece(s) 7 Day(s) or more Steel / Stainless SteelAC830P3.822.43.01.5

SGD 18.39

10 Piece(s) 7 Day(s) or more Cast IronAC425K4.028.04.02.0

SGD 18.39

10 Piece(s) 7 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAC520U4.028.04.02.0

SGD 18.39

10 Piece(s) 7 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAC530U4.028.04.02.0

SGD 18.39

10 Piece(s) 7 Day(s) or more Steel / Stainless SteelAC830P4.028.04.02.0

SGD 20.23

10 Piece(s) 7 Day(s) or more Cast IronAC425K4.128.15.02.5

SGD 20.23

10 Piece(s) 7 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAC520U4.128.15.02.5

SGD 20.23

10 Piece(s) 7 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAC530U4.128.15.02.5

SGD 20.23

10 Piece(s) 7 Day(s) or more Steel / Stainless SteelAC830P4.128.15.02.5

SGD 22.07

10 Piece(s) 7 Day(s) or more Cast IronAC425K4.528.16.03.0

SGD 22.07

10 Piece(s) 7 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAC520U4.528.16.03.0

SGD 22.07

10 Piece(s) 7 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAC530U4.528.16.03.0

SGD 22.07

10 Piece(s) 7 Day(s) or more Steel / Stainless SteelAC830P4.528.16.03.0

Loading...

  1. 1

Basic Information

Shape Others Use Others Fig 2
Blade width tolerance(mm) ±0.03 Material Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)