(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

55° Diamond-Shape With Hole, Positive 7°, DCMT-LB, For Light Cutting

Part Number

Configured Part Number is shown.

Part Number
DCMT070202NLBAC8035P
DCMT070204NLBAC8035P
DCMT070208NLBAC8035P
DCMT11T302NLBAC6020M
DCMT11T302NLBAC8035P
DCMT11T304NLBAC6020M
DCMT11T304NLBAC8035P
DCMT11T308NLBAC6020M
DCMT11T308NLBAC8035P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Dimension S
(mm)
Dimension φd
(mm)
Cutting Edge Length
(mm)

SGD 8.00

10 Piece(s) 7 Day(s) or more Steel0.2AC8035P2.386.357.7

SGD 8.00

10 Piece(s) 7 Day(s) or more Steel0.4AC8035P2.386.357.7

SGD 8.00

10 Piece(s) 7 Day(s) or more Steel0.8AC8035P2.386.357.7

SGD 10.44

10 Piece(s) 7 Day(s) or more Stainless Steel0.2AC6020M3.979.52511.6

SGD 10.76

10 Piece(s) 7 Day(s) or more Steel0.2AC8035P3.979.52511.6

SGD 10.44

10 Piece(s) 7 Day(s) or more Stainless Steel0.4AC6020M3.979.52511.6

SGD 10.76

10 Piece(s) 7 Day(s) or more Steel0.4AC8035P3.979.52511.6

SGD 10.44

10 Piece(s) 7 Day(s) or more Stainless Steel0.8AC6020M3.979.52511.6

SGD 10.76

10 Piece(s) 7 Day(s) or more Steel0.8AC8035P3.979.52511.6

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Rake Angle Positive Preferred Hand No Preferred Hand
Clearance Angle(°) 7 Slot Code T Hole Availability Yes
Hole Shape Cylindrical bore; single-sided chamfering 40° to 60° Breaker Availability No / Yes Breaker Rake Angle(°) 15
Machining Application ② Finishing to light cutting Material Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)