(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

35° Diamond-Shape With Hole, Positive 7°, VCMT-LB, For Light Cutting

Part Number

Configured Part Number is shown.

Part Number
VCMT080202NLBAC6020M
VCMT080202NLBAC8035P
VCMT080204NLBAC6020M
VCMT080204NLBAC8035P
VCMT160404NLBAC6020M
VCMT160404NLBAC8035P
VCMT160408NLBAC6020M
VCMT160408NLBAC8035P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Dimension S
(mm)
Dimension φd
(mm)
Cutting Edge Length
(mm)

SGD 11.36

10 Piece(s) 7 Day(s) or more Stainless Steel0.2AC6020M2.384.768.3

SGD 11.69

10 Piece(s) 7 Day(s) or more Steel0.2AC8035P2.384.768.3

SGD 11.36

10 Piece(s) 7 Day(s) or more Stainless Steel0.4AC6020M2.384.768.3

SGD 11.69

10 Piece(s) 7 Day(s) or more Steel0.4AC8035P2.384.768.3

SGD 14.13

10 Piece(s) 7 Day(s) or more Stainless Steel0.4AC6020M4.769.52516.6

SGD 14.46

10 Piece(s) 7 Day(s) or more Steel0.4AC8035P4.769.52516.6

SGD 14.13

10 Piece(s) 7 Day(s) or more Stainless Steel0.8AC6020M4.769.52516.6

SGD 14.46

10 Piece(s) 7 Day(s) or more Steel0.8AC8035P4.769.52516.6

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Breaker Application Light Cutting Rake Angle Positive
Preferred Hand No Preferred Hand Clearance Angle(°) 7 Slot Code T
Hole Availability Yes Hole Shape Cylindrical bore; single-sided chamfering 40° to 60° Breaker Availability Yes (one side) / No
Breaker Rake Angle(°) 15 Material Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)