(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

35° Diamond-Shape With Hole, Positive 5°, VBGT○○○-SI, For Light Cutting

35° Diamond-Shape With Hole, Positive 5°, VBGT○○○-SI, For Light Cutting

[Features]
· Incorporates Absotech Bronze PVD coating and a specialized, tough carbide base material.
· The high-quality cutting edge reduces adhesion and micro-chipping, allowing for excellent machining surface finish quality.

Part Number

Configured Part Number is shown.

Part Number
VBGT110301MNSIAC1030U
VBGT110302MNSIAC1030U
VBGT110304MNSIAC1030U
VBGT110308MNSIAC1030U
VBGT160401MNSIAC1030U
VBGT160402MNSIAC1030U
VBGT160404MNSIAC1030U
VBGT160408MNSIAC1030U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Detail Nose Radius
(mm)
Inscribed circle
(mm)
Thickness
(mm)
Cutting Edge Length
(mm)
Hole Diameter
(mm)

SGD 14.87

10 Piece(s) 7 Day(s) or more Others0.16.353.1811.12.8

SGD 14.87

10 Piece(s) 7 Day(s) or more 0.20.26.353.1811.12.8

SGD 14.87

10 Piece(s) 7 Day(s) or more 0.40.46.353.1811.12.8

SGD 14.87

10 Piece(s) 7 Day(s) or more 0.80.86.353.1811.12.8

SGD 27.14

10 Piece(s) 7 Day(s) or more Others0.19.5254.7616.64.4

SGD 27.14

10 Piece(s) 7 Day(s) or more 0.20.29.5254.7616.64.4

SGD 27.14

10 Piece(s) 7 Day(s) or more 0.40.49.5254.7616.64.4

SGD 27.14

10 Piece(s) 7 Day(s) or more 0.80.89.5254.7616.64.4

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy
Breaker Application Light Cutting Rake Angle Positive Preferred Hand No Preferred Hand
Clearance Angle(°) 5 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code T Hole Availability Yes
Hole Shape Cylindrical bore + single-sided chamfering (40° to 60°) Breaker Availability One side / No Material Type AC1030U
Material Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)