• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Impact Torque Extension Bar

Click this image to zoom it.

Move the mouse over the image to zoom

Impact Torque Extension Bar

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

(i)Caution

  • Use a torque wrench when fastening tires for safety.

Basic Specifications

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    196
  • JAN Code
    4712818973464
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : 23501
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    196
  • JAN Code
    4712818973464
  • Features
    When torque exceeds 110 N⋅m, the bar absorbs the shock, not taking additional torque.
  • Weight(g)
    220

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)