5-Piece Ironworking File Set

5-Piece Ironworking File Set

[Features]
· With easy-to-grip handles.
[Applications]
· For filing work on iron, aluminum, copper and brass, etc.

Part Number

Configured Part Number is shown.

SR-SF5200

Part Number
SR-SF5200
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Basic Information

Type ironworking files Product Type Ironwork Type Nominal Size 5 pcs./set
Overall Length(mm) 310 Single Product Set Product Set Product

Please check the type/dimensions/specifications of the part SR-SF5200 in the 5-Piece Ironworking File Set series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)