(!)As Microsoft support for Windows 7 will end on 14th Jan 2020, Windows 7 will be excluded from the recommended environment on MISUMI website from 15th Dec 2019. It will be recommended to update your OS and browser to latest version.

  • Due to COVID-19 pandemic, there are many flights being cancelled and rescheduled. It may cause some products to take longer than standard lead time. Also, to focus on our product delivery service, we regret to inform on the suspension of same day stock delivery service until further notice. We appreciate your kind understanding.
8-Pc. Hex Wrench Set

8-Pc. Hex Wrench Set

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· For tightening and loosening of hex socket head bolts!
· Can be used in a wide range of applications from cars to appliances and it is easy to apply force.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : THS-8
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Set Parts
  • Wrench Material
    CR-V
  • Holder Material
    PE
  • Cord
    350106
  • JAN Code
    4954458296361
  • Mass(g)
    120
  • Set Content
    1.5/2.0/2.5/3.0/4.0/5.0/5.5/6.0 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)