Stubby Screwdriver Set

Part Number

Configured Part Number is shown.

8195SET

Part Number
8195SET
Part NumberVolume DiscountDays to ShipSpecifications Set content and accessories
4 Day(s) or more Popular Stubby screwdrivers are available in special limited‑edition setsSwissGrip Stubby Phillips screwdriver (8195-1/8195-2)

Loading...

  1. 1

Basic Information

Tip standards Phillips (+) Tip size / Phillips (+) No.1 / No.2 Shaft length L (mm) 30 (#1) / 35 (#2)
Single Product/Set Classification Set Product Shaft type Round Overall Length(mm) 80 (#1) / 95 (#2)
JAN Code 4545301073477

Please check the type/dimensions/specifications of the part 8195SET in the Stubby Screwdriver Set series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)