(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Aluminum Head Dead Blow Mallet

Click this image to zoom it.

Move the mouse over the image to zoom

Aluminum Head Dead Blow Mallet

Standard Unit Price:
SGD 111.10-
Days to Ship :
7 Day(s)

Aluminum head hammer (non-rebound type) with replaceable FSC certified hickory wood handle made in the USA, with a built-in washer that absorbs impact:
accurate and powerful blows.
For non-damaging blows during assembly.

Basic Specifications

Part Number
Head (length)(mm)

Refine by

  • 81
  • 106
  • 121
  • Clear
Overall Length(mm)

Refine by

  • 290
  • 380
  • Clear
Joint size of handle and head center

Refine by

  • 2
  • 4
  • 6
  • Clear
Striking head diameter(φ mm)

Refine by

  • 24
  • 32
  • 40
  • Clear
JAN Code

Refine by

  • 7610733266906
  • 7610733266913
  • 7610733266920
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
81
290
2
24
7610733266906
7 Day(s)
SGD 111.10

Part Number : 306-24AL
Days to Ship 7 Day(s)
Standard Unit Price SGD 111.10

Specificationtitle

  • Product Type
    Aluminum Hammer
  • Head (length)(mm)
    81
  • Overall Length(mm)
    290
  • Head material
    Steel
  • Handle material
    Hickory
  • Joint size of handle and head center
    2
  • Striking head diameter(φ mm)
    24
  • JAN Code
    7610733266906
  • Mass(g)
    290
  • RoHS
    10
106
-
4
32
7610733266913
7 Day(s)
SGD 129.90

Part Number : 306-32AL
Days to Ship 7 Day(s)
Standard Unit Price SGD 129.90

Specificationtitle

  • Product Type
    Aluminum Hammer
  • Head (length)(mm)
    106
  • Overall Length(mm)
    -
  • Head material
    Steel
  • Handle material
    Hickory
  • Joint size of handle and head center
    4
  • Striking head diameter(φ mm)
    32
  • JAN Code
    7610733266913
  • Mass(g)
    611
  • RoHS
    10
121
380
6
40
7610733266920
7 Day(s)
SGD 171.20

Part Number : 306-40AL
Days to Ship 7 Day(s)
Standard Unit Price SGD 171.20

Specificationtitle

  • Product Type
    Aluminum Hammer
  • Head (length)(mm)
    121
  • Overall Length(mm)
    380
  • Head material
    Steel
  • Handle material
    Hickory
  • Joint size of handle and head center
    6
  • Striking head diameter(φ mm)
    40
  • JAN Code
    7610733266920
  • Mass(g)
    1,098
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)