(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Head Replacement Type End Mill Special Collet For PXM, PXMC

Head Replacement Type End Mill Special Collet For PXM, PXMC

[Features]
· Amazing chip discharge amount achieved with the compact machining center.
· Improved rigidity achieved by the short protrusion and an ideal rotational balance.
· A variety of heads.
· Economical, as the collet can be replaced on its own in cases of trouble.

(i)Caution

  • PXMC collets are compatible with the Hy-Pro Shrink collet system.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A63-SLK12-75
BT30-SLK12-35-P30T-2-MAS2
BT40-SLK12-45
BT40-SLK12-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTool no. Dimensions L2
(mm)

SGD 413.36

1 Piece(s) 5 Day(s) 8910005Extra short: 85.5, short: 110.5

SGD 323.41

1 Piece(s) 5 Day(s) 8910001Extra short: 45.5, short: 70.5

SGD 291.98

1 Piece(s) 5 Day(s) 8910002Extra short: 55.5, short: 80.5

SGD 338.58

1 Piece(s) 5 Day(s) 8910003Extra short: 85.5, short: 110.5

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Dimensions C(mm) 38

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)