Manual Pipe Water Cut-Off AXP-30N

Manual Pipe Water Cut-Off AXP-30N

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Can easily cut off water with PVC pipe and poly pipe up to nominal diameter ø30 mm!!
· Small, lightweight, easy operation!!

Basic Specifications

  • Product Type
    Other
  • Grippable Tube (Nominal Size)(mm)
    20A
  • Grippable Tube (O.D.)(mm)
    30
  • Maximum opening(mm)
    50
  • Size(mm)
    180 × 125
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : AXP-30N
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Grippable Tube (Nominal Size)(mm)
    20A
  • Grippable Tube (O.D.)(mm)
    30
  • Maximum opening(mm)
    50
  • Size(mm)
    180 × 125
  • Compatible pipe
    PVC pipe, poly pipe, up to nominal diameter of ø30 mm
  • Tightening torque(N⋅m)
    17.5 (nominal diameter ø30 mm)
  • Maximum tightening strength(N⋅m)
    75 (handle hand strength 30)
  • Tightening handle(mm)
    300
  • Grip handle(mm)
    150
  • Weight(g)
    2,000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)