Sweden Type Pipe Wrench 8360

Sweden Type Pipe Wrench 8360

· S Style
· Capable of quick, accurate adjustments with one push of the jaw opening.
· Diagonally engraved teeth face opposite directions on top and bottom (facing each other), making slipping less likely.
· Plier handle will not move inadvertently.
· Squeeze-prevention protects against catching fingers.
· Body is forged for increased hardness.
· Additional hardened teeth feature outstanding wear resistance.
· Handle has red powder coat finish.
· Made from oil quenched and tempered chrome-vanadium electric steel.

Part Number

Configured Part Number is shown.

Part Number
8360-010
8360-015
Part NumberVolume DiscountDays to ShipOverall Length
(mm)
Grabbing Capability: Pipe Diameter
(φmm)
Mass
(g)
JAN Code
5 Day(s) or more 330429554003773075424
3 Day(s) or more 420601,4704003773075677

Loading...

  1. 1

Basic Information

Product Type Pipe Wrench (Made of Steel)

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)