(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Crimping System Pliers 9743-200A

Crimping System Pliers 9743-200A

Standard Unit Price:
SGD 300.01
Days to Ship :
8 Day(s)

· For crimping work of connectors etc. that do not need soldering.
· Reliably crimp in parallel.
· Crimping work conforming to the standard can be repeated using the lock system with precision die and automatic release mechanism.
· Exhibits high crimping capability with little force due to its design that maximizes the use of the lever principle.
· The handle is ergonomically designed.
· A locater that can crimp at a more precise position is offered as an option.
· All load-bearing parts are made of oil-quenched and tempered special tool steel.
· Pliers main unit only (die, locater and storage case not included).
[Precautions]
*Die and locater sold separately. Main unit cannot be used on its own.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    200
  • Single Item / Set Classification
    Single item
  • Mass(g)
    574
  • JAN Code
    4003773071587
  • Specifications
    Head Finish: Polished. Handle specifications: comfort
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 300.01

Part Number : 9743-200A
Days to Ship 8 Day(s)
Standard Unit Price SGD 300.01

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    200
  • Single Item / Set Classification
    Single item
  • Mass(g)
    574
  • JAN Code
    4003773071587
  • Specifications
    Head Finish: Polished. Handle specifications: comfort

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)