(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Wheel-Type Grinding Stone Carborundum Wheel【10 Pieces Per Package】

Wheel-Type Grinding Stone Carborundum Wheel

[Features]
Ideal for cutting and grooving metal, non-ferrous metal and non-metal materials.
[Applications]
For grinding metal, non-ferrous metal, glass and ceramics

Part Number

Configured Part Number is shown.

G7332

Part Number
G7332
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 40.32

10 Pieces Per Package

1 Pack(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Work Piece General Steel / Stainless Steel / Cast Iron / Aluminum / Glass Material / Plastic Thickness Dimension(mm) 3.2 Particle Size(#) 120
Abrasive Grain GC Abrasive Grain Quantity(Pieces / Sheet) 10 Grinding Wheel (Blade) Diameter(mm) 25
Shaft Diameter(mm) 1.8 Binder Vitrified

Please check the type/dimensions/specifications of the part G7332 in the Wheel-Type Grinding Stone Carborundum Wheel series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)