Set of MecaTorque Pistol‑Grip Type Handle and Interchangeable Hexalobular Blades PB 8326 Set A

Set of MecaTorque Pistol‑Grip Type Handle and Interchangeable Hexalobular Blades PB 8326 Set A

[Features]
· Set of MecaTorque pistol-grip type handle and interchangeable hexalobular blades
· Includes convenient toolbox
· Ideal for metal machining sites

Part Number

Configured Part Number is shown.

8326SET-A1

Part Number
8326SET-A1
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Dial Type Bit Individual Product, Set Product Set Product Components of Set / Accessories 8326 A 3.2 to 16, 225 T/20, T/25, T/30, D/4, D/5, D/6

Please check the type/dimensions/specifications of the part 8326SET-A1 in the Set of MecaTorque Pistol‑Grip Type Handle and Interchangeable Hexalobular Blades PB 8326 Set A series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)