Screwdriver PB 1122

Screwdriver PB 1122

[Features]
· ESD Pozidriv screwdriver
· Handle with rotating end
· Surface resistance: 1 MΩ to 1 GΩ
· Straight slot / Pozidriv screwdriver with electrostatically conductive handle. VDE inspection at 1,000 V AC / 1,500 V DC
· IEC/EN 60900 compliant

Part Number

Configured Part Number is shown.

Part Number
1122.0-65
1122.1-70
Part NumberVolume DiscountDays to ShipTip size / Phillips (+) Shaft length L (mm) Overall Length
(mm)
Weight
(g)
Compatible Screw
4 Day(s) or more No.06515018M1.6-2
4 Day(s) or more No.17015519M2.5-3

Loading...

  1. 1

Basic Information

Tip standards Phillips (+) Single Product/Set Classification Single Item Shaft type Round
Shaft through NA Bolster NA Shaft diameter (φ)(mm) 4

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)