High-Speed Rotary File with 6‑mm Shaft, Titanium Coated (Cutting Grain)

Abrasion-resistant with excellent durability.
· Effective for ironworking and woodworking and for other difficult-to-cut materials. Performs particularly well when grinding aluminum at high-speed rotation.
* Use with an electric drill or pneumatic drill at less than 20,000 rpm.

Part Number

Configured Part Number is shown.

Part Number
TN-01
TN-02
TN-03
TN-04
Part NumberVolume DiscountDays to ShipBlade Length
(mm)
Grain type Material
6 Day(s) or more 25Cutting grainHigh-grade, high-speed steel
5 Day(s) or more 25Cutting grainHigh-grade, high-speed steel
6 Day(s) or more 25Cutting grainHigh-grade, high-speed steel
6 Day(s) or more 10Cutting grainHigh-grade, high-speed steel

Loading...

  1. 1

Basic Information

Type Other Related Products Roughness of grain Not applicable Single Product Set Product Packed Goods
Outer Diameter(mm) 10 Shaft Diameter(mm) 6

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)