• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

H&H Non-Slip Concrete Drill

The knurled shank prevents the chuck part from slipping.
· The bit is integrated with the main body of the drill to enable even speedier drilling.
· Little vibration is transmitted to the user's arm, making drilling work easy.
· Boasts an improved boring capacity of 30% or more (approx.) compared to conventional concrete drill bits.
[Applications]
· Concrete
· Blocks
· Mortar
· Gypsum board

Part Number

Configured Part Number is shown.

Part Number
V-3.0
V-3.2
V-3.4
V-3.5
V-3.8
V-4.0
V-4.3
V-4.5
V-4.8
V-5.0
V-5.3
V-5.5
V-6.0
V-6.4
V-6.5
V-7.0
V-7.2
V-7.5
V-8.0
V-8.5
V-9.0
V-10.0
V-10.5
V-11.0
V-11.5
V-12.0
V-12.5
V-12.7
V-13.0
V-13.5
V-14.0
V-14.3
V-14.5
Part NumberVolume DiscountDays to ShipBlade tip diameter
(mm)
Overall length
(mm)
6 Day(s) or more 3.085
6 Day(s) or more 3.290
6 Day(s) or more 3.490
6 Day(s) or more 3.590
6 Day(s) or more 3.890
6 Day(s) or more 4.090
6 Day(s) or more 4.390
6 Day(s) or more 4.590
6 Day(s) or more 4.890
6 Day(s) or more 5.090
6 Day(s) or more 5.3100
6 Day(s) or more 5.5100
6 Day(s) or more 6.0100
6 Day(s) or more 6.4100
6 Day(s) or more 6.5100
6 Day(s) or more 7.0125
6 Day(s) or more 7.2125
6 Day(s) or more 7.5125
6 Day(s) or more 8.0125
6 Day(s) or more 8.5125
6 Day(s) or more 9.0150
6 Day(s) or more 10.0150
6 Day(s) or more 10.5150
6 Day(s) or more 11.0150
6 Day(s) or more 11.5150
6 Day(s) or more 12.0150
6 Day(s) or more 12.5150
6 Day(s) or more 12.7150
6 Day(s) or more 13.0150
6 Day(s) or more 13.5160
6 Day(s) or more 14.0160
6 Day(s) or more 14.3160
6 Day(s) or more 14.5160

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)