(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blades for Slide-Off Air Nipper Vertical-type (Thin Straight Blades for Plastic)

Blades for Slide-Off Air Nipper Vertical-type (Thin Straight Blades for Plastic)

[Features]
· Straight blade with a thin cutting edge for plastic.
· Finishes cut surfaces cleanly with no remnants.

Part Number

Configured Part Number is shown.

Part Number
NT03AJT
NT05AJT
NT10AJT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCutting Capacity (ABS Resin)
(mm)
Depth
(mm)
Height
(mm)
Applicable type Mass
(g)
A Dimension
(mm)
C Dimension
(mm)
D Dimension
(mm)

SGD 102.83

1 Piece(s) 8 Day(s) 3597GT-NT03 model19242.311

SGD 112.84

1 Piece(s) 8 Day(s) 6657GT-NT05 model2929315

SGD 119.12

1 Piece(s) 11 Day(s) 7829GT-NT10 model6535417

Loading...

  1. 1

Basic Information

Product Type Replacement Blade Material Special alloy steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)