(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
No.B-370 Non-Slip Thru-Tang Screwdriver

No.B-370 Non-Slip Thru-Tang Screwdriver

Standard Unit Price:
SGD 12.34-
Days to Ship :
8 Day(s) or more

[Features]
· Non-slip, even when greasy. Unique non-slip treatment.
· Thru-tang type with large nut. Can be used for heavy duty work.
· Includes a colored ring at the end of the handle so that you can more easily identify the tip used.

Basic Specifications

Part Number
Tip standards

Refine by

  • Phillips (+)
  • Flathead (-)
  • Clear
Tip size / Phillips (+)

Refine by

  • No.1
  • No.2
  • No.3
  • Clear
Tip size / flathead (-) blade width (mm) B1

Refine by

  • 6
  • Clear
Overall Length(mm)

Refine by

  • 183
  • 226
  • 290
  • Clear
Shaft Diameter(mm)

Refine by

  • 5.5
  • 6.4
  • 8
  • Clear
Handle Width(mm)

Refine by

  • 27.4
  • 30.7
  • 36.2
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Phillips (+)
No.1
-
183
5.5
27.4
9 Day(s)
SGD 15.30

Part Number : B370175
Days to Ship 9 Day(s)
Standard Unit Price SGD 15.30

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    183
  • Shaft Diameter(mm)
    5.5
  • Handle Width(mm)
    27.4
Phillips (+)
No.2
-
226
6.4
30.7
8 Day(s)
SGD 14.00

Part Number : B3702100
Days to Ship 8 Day(s)
Standard Unit Price SGD 14.00

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    226
  • Shaft Diameter(mm)
    6.4
  • Handle Width(mm)
    30.7
Phillips (+)
No.3
-
290
8
36.2
9 Day(s)
SGD 21.30

Part Number : B3703150
Days to Ship 9 Day(s)
Standard Unit Price SGD 21.30

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.3
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    290
  • Shaft Diameter(mm)
    8
  • Handle Width(mm)
    36.2
Flathead (-)
-
-
183
5.5
27.4
8 Day(s)
SGD 12.34

Part Number : B3705575
Days to Ship 8 Day(s)
Standard Unit Price SGD 12.34

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    183
  • Shaft Diameter(mm)
    5.5
  • Handle Width(mm)
    27.4
Flathead (-)
-
6
226
6.4
30.7
8 Day(s)
SGD 14.00

Part Number : B3706100
Days to Ship 8 Day(s)
Standard Unit Price SGD 14.00

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    226
  • Shaft Diameter(mm)
    6.4
  • Handle Width(mm)
    30.7
Flathead (-)
-
-
290
8
36.2
8 Day(s)
SGD 17.75

Part Number : B3708150
Days to Ship 8 Day(s)
Standard Unit Price SGD 17.75

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    290
  • Shaft Diameter(mm)
    8
  • Handle Width(mm)
    36.2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)