• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Rotary chucker

Rotary chucker

[Features]
· Collet type small cylindrical grinding device for surface grinding machines.
· Ideal for cylindrical grinding of die insert pins, cores, etc.
· Uses the New Baby Chuck made by Daishowa Seiki. (Collet chuck and wrench not included)
· Can save on setup time for complicated centering work.
· Repeatability within 0.003 mm.

Part Number

Configured Part Number is shown.

Part Number
RC-8
RC-10
RC-13
RC-20
Part NumberVolume DiscountDays to ShipClamping range
(mm)
Mass
7 Day(s) or more ø0.5 to ø84.7 kg
7 Day(s) or more ø1.5 to ø104.7 kg
7 Day(s) or more ø2.5 to ø134.7 kg
7 Day(s) or more ø2.5 to ø204.8 kg

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Detail type Rotary chucker
Through hole diameter(mm) Main body: 20 Center height(mm) 60 Precision Repeatability: within 0.003 mm

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)