Punchdex Mini V Block

Punchdex Mini V Block

[Features]
· Punchdex optional part.
· Can be used for ø0.5 to ø3.5 mm small diameter machining by mounting on a PX-30 or PX-30W V block.

Part Number

Configured Part Number is shown.

MV-05

Part Number
MV-05
Part NumberVolume DiscountDays to ShipMaterial Quenching hardness Mass
7 Day(s) or more SKS-3HRC62°0.1 kg

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Applicable Manufacturing Machinery (main unit) Generic Machine Detail type Mini V Block
V block capacity ø0.5 to ø3.5 mm

Please check the type/dimensions/specifications of the part MV-05 in the Punchdex Mini V Block series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)