Punchdex (With Biaxial Adjustment Function) (Part Numbers)

Punchdex (With Biaxial Adjustment Function)

[Features]
· Can be used to form irregularly shaped punches/core pins and as an inspection jig and indexing jig.
· Robust, with excellent durability due to the double row bearing structure built into the spindle.
· Quenched die steel (SKD-11) with excellent abrasion resistance is used as the V block material.
· Horizontal centering is also possible, and R machining and eccentric centering of irregular-shaped punches is easy.

Part Number

Configured Part Number is shown.

PX-30W

Part Number
PX-30W
Part NumberVolume DiscountDays to ShipMass
7 Day(s) or more 7.0 kg

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Detail type Indexing device
Through hole diameter(mm) Main body: 29 Center height(mm) 75 Indexing 24 divisions (15° pitch, precision within ±10 seconds)
Scale 360° (1° pitch scale marks, 15° pitch scale numbers) Machinable shank diameter(mm) 3 to 32 Movement amount(mm) V block: up and down 28, left and right 12
Adjustment mechanism V block: rack and pinion system, Angle: sine bar type Precision Forming precision: 0.002 mm

Please check the type/dimensions/specifications of the part PX-30W in the Punchdex (With Biaxial Adjustment Function) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)