Tooldex

Tooldex

[Features]
· Attach to surface grinding machines, milling machines, drilling presses, etc., for efficient cylindrical machining, indexing and drilling of small workpieces.
· Remove the handle and stopper to use the chuck facing upwards.
· Can be clamped in a machine vise and used as an indexing jig for light cutting.
· With lengthwise sizing stopper device (removable)
· 3-inch 3-jaw scroll chuck (manufactured by Kitagawa)

Part Number

Configured Part Number is shown.

Part Number
CS-150
ST-75
TX-3FN
Part NumberVolume DiscountDays to ShipProduct Category Detail type Chuck outer jaw diameter
(mm)
Chuck inner jaw diameter
(mm)
Through hole diameter
(mm)
Center height
(mm)
Indexing Scale Distance between cores
(mm)
Slope angle
(°)
Mass
7 Day(s) or more Attachments/AccessoriesTailstock device------0 to 150-16.1 kg
7 Day(s) or more Attachments/AccessoriesSine plate-------0 to 4511 kg
7 Day(s) or more Main BodyIndexing device2 to 7024 to 64Chuck part: 16, Main body: 267024 divisions (15° pitch, precision within ±30 seconds)1° pitch to 360° scale mark (5-minute vernier scale)--8.2 kg

Loading...

  1. 1

Basic Information

Applicable Manufacturing Machinery (main unit) Generic Machine

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)