High Durability Steel Wire Brush (Brass Coating ) EA109GF-1B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・It twists the tip,It is excellent in durability.
・Brush Material …Steel (Brass Coating )
・Qty. Per Unit …20 pcs
・Brush Size …3×65mm
・The hair length …19mm
・The wire diameter …0.175mm
・Full length …210mm
・Lines…1 lines