(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Heavy Roller Cabinet, 7 Stages (Orange)

Heavy Roller Cabinet, 7 Stages (Orange)

Standard Unit Price:
SGD 1,421.49
Days to Ship :
10 Day(s) or more

Heavy roller cabinet with corner guards. A mat is included to each tier.
Maximum load capacity: 500 kg

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    W722 × D459 × H1000
  • Case color
    Orange
  • Mass(g)
    66,000
  • Drawers
    7 steps (employs a ball bearing rail; mat included for each step)
  • Specifications
    Max. load: 500 kg/unit
  • JAN Code
    4712818988512
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s) or more
SGD 1,421.49

Part Number : 54071
Days to Ship 10 Day(s) or more
Standard Unit Price SGD 1,421.49

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    W722 × D459 × H1000
  • Case color
    Orange
  • Mass(g)
    66,000
  • Drawers
    7 steps (employs a ball bearing rail; mat included for each step)
  • Specifications
    Max. load: 500 kg/unit
  • JAN Code
    4712818988512

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)