Kenmaron Soft【60 Pieces Per Package】

Keeping the features of Kenmaron, this non‐woven fabric has a soft texture.
[Applications]
· Vehicle substrate processing
· Scuffing and blurring polishing
· Copper product finishing
· Woodworking related sealer polishing and finishing.

Part Number

Configured Part Number is shown.

Part Number
KENMARONSOFT-320
KENMARONSOFT-600
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)

60 Pieces Per Package

10 Day(s) or more 320

60 Pieces Per Package

10 Day(s) or more 600

Loading...

  1. 1

Basic Information

Sheet Model Non Woven Fabric (Nylon) Width(mm) 150 Length(mm) 230

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)