HR High Pitch Paper (Roll Shape)【5 Pieces Per Package】

The manufacturing particle size is 120 and finer. For both dry and wet polishing.
[Features]
· Single action to change grade.
· Excellent cutting.
· Little clogging and long lasting (long life).
· Deters exposing paper.
· Water-resistant and can be used with water.
· Does not damage pad. Pad surface is always smooth.
[Applications]
· Automotive body repair polishing work
· Coating polishing on various vehicles.
· Metal baked-on coating polishing work.
· Polishing work in painting buildings and in interior work.
· Various polishing work performed by woodworkers and furniture manufacturers.

Part Number

Configured Part Number is shown.

HRAR-100X15-240

Part Number
HRAR-100X15-240
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

5 Pieces Per Package

10 Day(s) or more

Loading...

  1. 1

Basic Information

Sheet Model Water-resistant Paper Particle Size(#) 240 Width(mm) 100
Detailing Type Roll Size 15m

Please check the type/dimensions/specifications of the part HRAR-100X15-240 in the HR High Pitch Paper (Roll Shape) series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)