Hook And Loop Sandpaper High Pitch Paper Roll HR Type (Part Numbers)

Hook And Loop Sandpaper High Pitch Paper Roll HR Type

[Features]
· Can easily change the grade of this hook-and-loop-type sandpaper.
· HR type can also handle wet sanding.
· Long life with little clogging.
· Uses heat-resistant adhesive.
[Applications]
· Automotive body repair polishing work
· FRP polishing work
· Metal baked-on coating polishing work.

Part Number

Configured Part Number is shown.

Part Number
HRAR-150
HRAR-180
HRAR-240
HRAR-320
HRAR-400
Part NumberVolume DiscountDays to ShipParticle Size
(#)
JAN Code Trusco Code
3 Day(s) or more 1501937591857996322-5542
3 Day(s) or more 1801937591858009322-5551
3 Day(s) or more 2401937591858016322-5569
3 Day(s) or more 3201937591858023322-5577
3 Day(s) or more 4001937591858030322-5593

Loading...

  1. 1

Basic Information

Sheet Model Roll Paper Method of Using Manual Grinding Abrasive : Aluminum Oxide
Width(mm) 75 Length(mm) 15

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)