• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Tolecut Blue K-2500

[Features]
· Drastically improves the efficiency of removing debris, drips and runs after painting with a revolutionary dry-sanding removal method.
· A finish equivalent to P2500.
· With adhesive type
[Applications]
· For removing small debris and particles in the polishing process of automobile repair painting.
Note: Particularly effective for the removal of waste found during polishing work and waste on clear-blurred parts.

Part Number

Configured Part Number is shown.

7135

Part Number
7135
Part NumberVolume DiscountDays to Ship
8 Day(s) or more

Loading...

  1. 1

Basic Information

Sheet Type Sand Paper Usage Hand polish Width(mm) 114
Length(mm) 70

Please check the type/dimensions/specifications of the part 7135 in the Tolecut Blue K-2500 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)