(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Signal type torque wrench RSP2/RSP2-MH

Signal type torque wrench RSP2/RSP2-MH

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Single-function type.
· Single-function type with ring wrench.
· Attached ring wrench prevents the torque wrench from slipping during work.
· Further, it is ideal for work in tight spaces.
· Because the torque value cannot be modified from outside without a dedicated tool, there are no concerns that the torque value could be changed while in use.
· When the set torque is reached, the toggle operates, and a light, clear signal sound lets the user know when tightening is complete.
· Abundant standard models for quick delivery.
· Can be securely used outside Japan, such as in the EU.
· ISO 6789 Type II Class B calibration procedure compliant.
[Applications]
· For assembly and mass production.

(i)Caution

  • The image is a representative product image.

Basic Specifications

  • Product Type
    Single Function Type
  • Torque adjustment range(N·m)
    4~21
  • Overall Length(mm)
    221
  • Load direction
    Right
  • Torque Precision(±%)
    3
  • Details Type
    Signal type torque wrench
  • Dimension Head(mm)
    17.5
  • Dimension thickness(mm)
    6
  • Mass(g)
    210
  • Specifications
    With Ring Spanner, No Scale
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
-

Part Number : RSP19N2X10
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Single Function Type
  • Torque adjustment range(N·m)
    4~21
  • Overall Length(mm)
    221
  • Load direction
    Right
  • Torque Precision(±%)
    3
  • Details Type
    Signal type torque wrench
  • Dimension Head(mm)
    17.5
  • Dimension thickness(mm)
    6
  • Mass(g)
    210
  • Specifications
    With Ring Spanner, No Scale
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)