Wiper Arm Remover

Wiper Arm Remover

Click this image to zoom it.

Move the mouse over the image to zoom

[Applications]
· Dedicated tool for removing automobile wiper arms.
[Scope]
· Usable for full contact and semi contact type shield wipers on mini cars to recreational vehicles.
 *Incompatible with some models.
[Features]
· Hook the remover onto the wiper arm and lift with a light force to remove it easily.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AP204

 
Part Number
AP204
Part NumberVolume DiscountDays to ShipMass
(g)
Overall Width
(mm)
Full height
(mm)
Quote 3005687

Loading...

  1. 1

Basic Information

Product Type Generic Tool Overall Length(mm) 162

Please check the type/dimensions/specifications of the part AP204 in the Wiper Arm Remover series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)