(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Offset Wrench For Brake Pipe (MZ1)

Offset Wrench For Brake Pipe (MZ1)

Standard Unit Price:
SGD 38.08
Days to Ship :
9 Day(s)

[Applications]
· Tightening and loosening flare nuts on brake pipes for mini, compact, and medium sized cars.
[Features]
· The 5-point contact shape of the aperture part ensures reliable nut rotation.

Basic Specifications

  • Product Type
    Brake Related
  • Overall Length(mm)
    160
  • Shape
    Hexagon
  • Dimension S1(mm)
    10
  • Dimension S2(mm)
    12
  • Mass(g)
    80

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 38.08

Part Number : MZ1-10X12
Days to Ship 9 Day(s)
Standard Unit Price SGD 38.08

Specificationtitle

  • Product Type
    Brake Related
  • Overall Length(mm)
    160
  • Shape
    Hexagon
  • Dimension S1(mm)
    10
  • Dimension S2(mm)
    12
  • Mass(g)
    80

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)