• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Parts Tray (YKPT-20) Dedicated Partitioning

Part Number

Configured Part Number is shown.

YKPT-20S

 
Part Number
YKPT-20S
Part NumberVolume DiscountDays to ShipMain Body Material
7 Day(s) or more SUS304

Loading...

  1. 1

Basic Information

Mass(g) 70 Width(mm) 100 Height(mm) 20
Overall Length(mm) 180 Plate Thickness(mm) 1.0

Please check the type/dimensions/specifications of the part YKPT-20S in the Parts Tray (YKPT-20) Dedicated Partitioning series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)