Digital Torque Wrench Tool Set (Torque Measurement Range: 12 to 60 N·m)

Digital Torque Wrench Tool Set (Torque Measurement Range: 12 to 60 N·m)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· The "Digital Torque Wrench Tool Set" GEK060-R3 advanced-type digital torque tool is included.
· Employs the SKX0213BK standard form chest.
· The silver colored SK35310XS1 is also available as a color variation model.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SK35310XBK1

 
Part Number
SK35310XBK1
Part NumberVolume DiscountDays to Ship
8 Day(s) or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool set Tool set type Chest Type Set Content(Point) 53
Case color Black Insertion Angle(mm) 9.5 sq. Mass(g) 18,000
Detailed colors Chest: solid black

Please check the type/dimensions/specifications of the part SK35310XBK1 in the Digital Torque Wrench Tool Set (Torque Measurement Range: 12 to 60 N·m) series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)