Maintenance Tool Box

Maintenance Tool Box

[Features]
· Functionality and ample storage capacity in a compact design.
· Employs bearing rails for smooth opening and closing.
· Features a lock mechanism that prevents the drawers from flying out when the top cover is closed.
· The drawers are deep, allowing for pliers to be stored vertically.
· The 3rd tier has been made deep for storing chemicals.
[Applications]
· Ideal for automobile maintenance and machine maintenance.

Part Number

Configured Part Number is shown.

EKR-113

Part Number
EKR-113
Part NumberVolume DiscountDays to ShipSpecifications Accessory Drawer size
(mm)
3 Day(s) or more Top part dimensions: w 445 × d 225 × h 75Top mat × 1, drawer mats × 3, partitions × 3(Tiers 1 to 2): w 420 × d 215 × h 45 × 2, (tier 3): w 420 × d 215 × h 75 × 1

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Other Case Size (Frontage x Depth x Height)(mm) 540 × 280 × 335
Mass(g) 14,000 Number of Steps(Level) 3 Load Resistance(kg) Top part: 8.5, drawer (tiers 1 to 2) 5, (tier 3) 8.5
Trusco Code 797-0986 Notes The "side garnish" can be detached to mount optional items.

Please check the type/dimensions/specifications of the part EKR-113 in the Maintenance Tool Box series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)