• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[2Way ]With Cock Branch Base (Corner ・Round Faucet For ) EA124LB-7

[2Way ]With Cock Branch Base (Corner ・Round Faucet For ) EA124LB-7

【Product Specifications】
・Material …ABSResin ,Poly acetal ,EPDM etc.
・size …116×46×138(H)mm
・Water Stop With Cock
・Faucet Dia …Round Faucet :Dia 14~20mmCorner Faucet :20mmuntil

Part Number

Configured Part Number is shown.

EA124LB-7

Part Number
EA124LB-7
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA124LB-7 in the [2Way ]With Cock Branch Base (Corner ・Round Faucet For ) EA124LB-7 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)