• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Shading Goggles GCV-64

Shading Goggles GCV-64

These goggles combine the protection performance of protective goggles and the shielding of harmful light seen in shielding glasses.
Snug fit makes it possible to achieve excellent protection.
[Features]
· Material: cellulose acetate
· Color: green type
· Blocks harmful ultraviolet radiation and infrared radiation.
· Shading number: 1.7

Part Number

Configured Part Number is shown.

GCV-64

Part Number
GCV-64
Part NumberVolume DiscountDays to ShipMass
(g)
Amount Of Content
6 Day(s) or more 791 pc.

Loading...

  1. 1

Basic Information

Shape Goggles Application Light Shield Shade degree 1.7
Lens Cellulose Acetate Lens color Green Type Frame Soft Vinyl
Frame color Clear Ventilation Indirect ventilation Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part GCV-64 in the Shading Goggles GCV-64 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)