FZ-iWPR Series Dust-proof And Waterproof Electronic Balance With Validation And Built-In Weight For Calibration

Brand :
A&D
Caution
Product Description
[Features]
· Measurement method: electromagnetic balance type
· Accuracy class: Class II
· Scale interval type: single interval
· Includes self-correction function (built-in counterweight type), so it can be used in any region
· Dust-proof and waterproof IP65 compliance makes it ideal for weighing samples in dusty and splash-prone environments
· The upper housing case is an aluminum die casting and the lower case is stainless steel
· Compact, easy to use B5 size.
· Possesses functions for performing statistical processing of weight values, displaying results and outputting statistics calculations.
· Compact acrylic wind guard equipped as standard
· RS-232C interface (D-Sub 9P male) is standard equipment
· Output supports GLP, GMP, GCP and ISO