(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Polishing Stone Stick Set【7 Pieces Per Package】

[Features]
· A product lineup of stick grindstones with different abrasive grains and binders.
[Applications]
· General steel, stainless steel and alloy tool steel, aluminum, ceramics, glass

Part Number

Configured Part Number is shown.

ZC7390

Part Number
ZC7390
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 147.30

7 Pieces Per Package

1 Pack(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Product Type Grindstone for molds Particle Size(#) 320 to 3,000 Width(mm) 6
Length(mm) 100 Thickness(mm) 3 abrasive grain WA+GC
Trusco Code 852-9493 Set Content RD1801 to 1807 x 1 Each

Please check the type/dimensions/specifications of the part ZC7390 in the Polishing Stone Stick Set series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)