(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pink Stone Stick Set【5 Pieces Per Package】

[Features]
· A product lineup of stick grindstones with different abrasive grains and binders.
[Applications]
· General steel, stainless steel and alloy tool steel

Part Number

Configured Part Number is shown.

ZC7310

Part Number
ZC7310
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 41.10

5 Pieces Per Package

1 Pack(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Product Type Grindstone for molds Particle Size(#) 80 to 400 Width(mm) 6
Length(mm) 150 Thickness(mm) 3 abrasive grain PA
Trusco Code 852-9485 Set Content RD1001 to 1005 x 1 Each

Please check the type/dimensions/specifications of the part ZC7310 in the Pink Stone Stick Set series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)