(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fiber Stone Stick Hand Holder

Fiber Stone Stick Hand Holder

[Features]
· A product lineup of hand holders that can be used for everything from stick grindstones and fiber stones to files.
· A hand holder for flat fiber stone 4, 6 and 10 mm.

Part Number

Configured Part Number is shown.

PA5103

Part Number
PA5103
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 30.04

1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Product Type Holder Type For 1 x 10 Overall Length(mm) 140
Trusco Code 852-9174

Please check the type/dimensions/specifications of the part PA5103 in the Fiber Stone Stick Hand Holder series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)