(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Metal Brush, Wheel ⌀10【10 Pieces Per Package】

[Features]
· A brush with excellent durability, as well as heat and abrasion resistance, useful for a wade range of applications.
· Various wire diameters are available.
[Applications]
· Compatible materials: Tool steel, alloy steel, general steel, stainless steel, aluminum, copper

Part Number

Configured Part Number is shown.

FC5001

Part Number
FC5001
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 71.62

10 Pieces Per Package

1 Pack(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 2.34 Product Type Wheel Brush Wire diameter(mm) 0.08
Brush Long(mm) 1 Shaft length(mm) 37 Max. Rotational Speed(rpm) 16,000
Trusco Code 856-8821 Hair material Steel (hard steel wire)

Please check the type/dimensions/specifications of the part FC5001 in the Metal Brush, Wheel ⌀10 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)