Standard Rotary High-Speed Type

[Features]
· Handpiece with H021-type head installed.
· Features a slim tip that fits your fingertip for easy precision work.
· Suitable for a wide range of work from high-speed uses such as diamond/CBN tools, carbide cutters, steel cutters, carbide drills and mounted points to middle/low speed uses such as rubber mounted points, brushes and polishing tools.

Part Number

Configured Part Number is shown.

V212HS

Part Number
V212HS
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Product Type Main Body Type Rotation Type Number of load-free rotations(min-¹) 2,000 to 40,000
Attached collet (chuck)(mm) 2.34 Overall Length(mm) 147 Outer Diameter(mm) 33
Details Type High-speed type Max. Torque(cN・m) 2.7 Trusco Code 827-8942

Please check the type/dimensions/specifications of the part V212HS in the Standard Rotary High-Speed Type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)