S-TFA-1015R05-10 Mirror

S-TFA-1015R05-10 Mirror

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Optimal for applications that do not require low scratch polishing for lasers, such as simple experiments and illumination optics.
· Other surface accuracies and reflectances are the same as the laser aluminum mirror (TFA).
· The aluminum features a protective coat that is damage resistant, and any dirt on the mirror surface can be wiped away.
· Reflectance with less fluctuation can be obtained over a wide wavelength range from visible light to near infrared.
· * Loss of a large amount of light may occur due to aluminum film absorption when transmitting light with multiple mirrors.
· * Use a dielectric multi-layer film mirror (TFM, etc.).
· * Reflectance for the specification shows average reflectance values of P polarization and S polarization.
· * Reflectance may vary according to the polarization of the incident beam.
[Product Specifications]
· [ Common Specifications]
· Material: BK7
· Coating: Al+MgF 2
· Parallelism: < 3'
· Incidence Angle: 45°
· Laser Yield Strength: 0.25 J/cm2 (Pulse Width: 10 ns, Repetition Frequency: 20 Hz)
· Scratch-Dig: 60-40
· Effective range: Circle or ellipse inscribed in the rectangle that makes up 90% of the external diameter or 90% of the external dimensions
· [Individual Specifications]
· Length A X B: 10 X 15 mm
· Thickness t: 5 mm
· Substrate Surface Accuracy: λ/10
· Rear Surface: Sanded Surface
· RoHS-Compliant Product

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 61-6950-25
Days to Ship Quote
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)