• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
PRS-100S02-0.03 Sheet

PRS-100S02-0.03 Sheet

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· An optical device used in displays of LCD televisions and mobile devices, it is used for changing the direction of incidence and diffusing directional light sources.
· A prism has been machined directly into the 2 mm thick acrylic plate, making distortion unlikely and ensuring stable performance.
· Two types of prism line pitches (0.03 mm and 0.05 mm) are available.
· Can also be used as a Fresnel prism (planar prism).
· The prism side is the side on which the serrations can be seen when observing reflected light (back side visible).
· * Prism sheets have directionality.
· * To diffuse light in two dimensions, use 2 prism sheets crossed.
· * Prism sheets have wavelength dispersion.
· * Chromatic dispersion (rainbow) occurs when a light source with a narrow width such as a fluorescent lamp is used.
· * Forcefully rubbing the machined surface of the prism may cause performance to deteriorate.
· * Do not directly touch the machined surface.
· * If exposed to high temperatures of 80° or more, the product will distort and its performance will greatly deteriorate.
· * Do not use organic solvents such as acetone or chloroform.
· * Fusion will occur and the prism structure will be destroyed.
· * A protective sheet is affixed to the surface when delivered, so be sure to remove it before use.
[Product Specifications]
· [ Common Specifications]
· Material: Acrylic CLAREX (CLAREX is a registered trademark of Nitto Jushi Kogyo Co., Ltd.)
· Refractive Index: 1.49
· Tip Angle: 45°
· [Individual Specifications]
· Prism Pitch: 0.03 mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 61-6949-30
Days to Ship Quote
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)