• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
OPFL-15C03-P Window

OPFL-15C03-P Window

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· The float glass substrate is manufactured with the floating method used for window glass production.
· Since a large amount can be yielded from the large plate without requiring molding or polishing processes, very inexpensive substrates can be obtained.
· It is ideal as a replacement glass substrate for use in dust proofing and antifouling.
· Reflective coating or anti-reflective coating can be applied to the glass substrate to enable use as a mirror or window.
· * Has a loss of 10% due to reflection from the front and back surfaces.
· * As it has not been chamfered, there may be some chipping apparent.
[Product Specifications]
· [ Common Specifications]
· Material: Float Glass (Soda Lime Glass)
· Coating: Non-Coated
· Effective Diameter: 90% of External Diameter
· Scratch-Dig: 60-40
· [Individual Specifications]
· Outer diameter φD: φ15 mm
· Thickness t: 3±0.4 mm
· Surface Accuracy: 4 – 6λ

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 61-6949-16
Days to Ship Quote
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)